??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
SRD-FA
Description
LASS - Spring/gas spring-Nitrogen gas spring-Universal type
Bill of material
LASS22120
code
LASS
Cylinder material
STKM11A
Piston rod material
S20C
Cylinder surface treatment
Baking paint (black matt)
Piston rod surface treatment
Hard chrome plating
gas
nitrogen(N2)
no.
Maximum length
mm
Minimum length
mm
stroke
mm
when the maximum length is -10mm N
196 mm
when the maximum length is -10mm kgf
20 mm
when the maximum length is -(s)mm N
mm
when the maximum length is -(s)mm N
mm
A
22 mm
B
10 mm
H
mm
Weight (g)
mm
link
https://www.srdfaa.com/product/1141603220309.html
Previews
3D
Dimension
2D
Download CAD models