??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
LASCAA, LASCDA, TLASCAA, TLASCDA, LASCAB, LASCDB, TLASCAB, TLASCDB - Locating Pins for Jigs - Precision Set Screw Short Type - Notch - Shoulder Type - Tip Shape Selection - Without Surface Treatment
Bill of material
LASCAA8-P3.0-B2-L12-A30-E1
Part No.
Shape
Tip Shape Selection
Material
Hardness
Hardening Hardness 35~40HRC
D
mm
Dg6 Tolerance
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PALG
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
BMIN
2 mm
L Selection
mm
A Selection (degree)
deg
E (A Shape) 1mm Increment
mm
Enter value for E
E (A Shape) 1mm Increment
mm
cm
inch
ft
H
mm
R
0.0 mm
W
0 mm
l2
mm
l3
mm
h
mm
Applicable Set Screw
Wear Groove Alterations
Flat Position
Flat
Wrench Flats
Upper Relief Radius
RTC
mm
Previews
3D
Dimension
2D
Download CAD models