??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
LANQNA, LANQNB, TLANQNA, TLANQNB - Locating Pins for Fixtures Square Head - Tip Shape Selectable - Shouldered Type - Threaded Type
Bill of material
LANQNA8-P7-W5-B5-L5-A30-E1
Prat Nanber
Material
Tip Shape Selectable
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Selection
mm
A Selection
deg
E(Shape A) 1mm Increment
mm
Enter value for E
E(Shape A) 1mm Increment
mm
cm
inch
ft
l
mm
H
mm
R
mm
Flat Position
Thread Diameter
MC
Upper Relief Radius Change
RTC
mm
Previews
3D
Dimension
2D
Download CAD models