??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
LANAR, TLANAR, R-ANAR - Locating Pins for Fixtures Standard Grade, Long Head - Shouldered - Threaded
Bill of material
LANAR8-P5.0-B20-L5
Part Number
Material
Hardness
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Selection
mm
l
mm
H
mm
R
mm
Wear Groove Alterations
Flat Machining
Wrench Flats
H1
0 mm
Thread Diameter
MC
Upper Relief Radius Change
RTC
mm
Previews
3D
Dimension
2D
Download CAD models