??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Ipf Electronic
Description
Spotlights
Bill of material
ES160101
IDNR
Short Description
Long Description
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be evaluated reproducibly. And here the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
Product ID of the Manufacturer
Version
Spotlight
Type of electrical connection
Cable
Design
Round
Operational mode
Permanent operation
Flash controller
External in connection cable
Lamp
LED
Light source
White light
Risk group
2
Degree of protection (IP)
IP20
Protection class
III
Housing material
Aluminum
Important note
This item generates heat, which has a direct impact on its service life. Temperature generation can be reduced by mounting on a heat conducting surface.
Number of LEDs
1
Rated operating current
600mA
Color temperature
6,020K
Power
2W
Length
58.8mm
Max. peak current
1,500mA
Number of pins
4
Operating voltage (DC)
22.8 - 25.2
Focal distance range
Relative air humidity (non-condensing)
30 - 70
Ambient temperature
10 - 30
Working distance range
Last update
11/02/2023
Article view
Article view
Product data sheet
Product data sheet
Previews
3D
Dimension
2D
Download CAD models