??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SRD-FA
Description
LAGSS - Spring/gas spring-gas spring-Reaction force fixed type
Bill of material
LAGSS-A80-150
code
LAGSS
Piston rod material
S20C
Cylinder material
STKM11A
surface selection material
SPU
gas
nitrogen(N2)
Operating temperature
-20°C~+60°C
Front end form
stroke
mm
Nitrogen reaction force (20°C) Maximum length -5mm (kgf)
lmax
mm
m
mm
a
18 mm
b
8 mm
Weight (g)
link
https://www.srdfaa.com/product/1141603220326.html
Previews
3D
Dimension
2D
Download CAD models