??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LAFZD - L Shaped Sheet Metal Mounting Brackets - Dimension Configurable Type - LAFZD
Bill of material
LAFZD-SS-T5-A10-B10-L10-P0-V0-S0-N0
Part Number
LAFZD-SS-T5-A10-B10-L10-P0-V0-S0-N0
Type
LAFZD
Material Symbol
T Selection
mm
A 0.5mm Increment
mm
Enter value for A
A 0.5mm Increment
mm
cm
inch
ft
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
Corner Cut Change
CC 1mm Increment
mm
P Specification
P 0.1mm Increment
mm
V 0.1mm Increment
mm
S 0.1mm Increment
mm
Hole Specification 1
Nominal Diameter1
Previews
3D
Dimension
2D
Download CAD models