??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LAFWD - L Shaped Sheet Metal Mounting Brackets - Dimension Configurable Type - LAFWD
Bill of material
LAFWD-SS-T5-A11-B10-L10-P0-V0-S0-N0-H8.5-F0-G0-D3-NA0
Part Number
LAFWD-SS-T5-A11-B10-L10-P0-V0-S0-N0-H8.5-F0-G0-D3-NA0
Type
LAFWD
Material Symbol
T Selection
mm
A 0.5mm Increment
mm
Enter value for A
A 0.5mm Increment
mm
cm
inch
ft
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
Corner Cut Change
CC 1mm Increment
mm
P Specification
P 0.1mm Increment
mm
V 0.1mm Increment
mm
S 0.1mm Increment
mm
Hole Specification 1
Nominal Diameter1
X Specification
X 0.1mm Increment
mm
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
F 0.1mm Increment
mm
G 0.1mm Increment
mm
D Hole Tolerance Change
DC 1mm Increment
mm
Datum Surface Machining + D Hole Tolerance Alteration
DFC 1mm Increment
mm
D 0.5mm Increment; D31 or more / 1mm Increment
mm
Hole Specification 2
Nominal Diameter2
Previews
3D
Dimension
2D
Download CAD models