??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ships Alaco Roofhatch-HP80
Bill of material
80 Degree Incline
ORDERNO
80 Degree Incline
bracketcl
2.5
category
Generic Models
cost
0
default elevation
0
expected lifespan (years)
0
handrail offset
12
handrailradius
1.5
ladder incline
80
maintenance schedule (months)
0
massunit
1
max height
204
maximum height
204
nextrunglocatelr
1.98367853297023
number of rungs
10
omniclass number
23.30.70.17.17
omniclass title
Ship’s Ladders
parttype
Normal
rail depth
5.6875
step height
11.25
step width
6
thirdsupp
1
top step offset from surface
2.5
toprunglocatelr
2.88761942755009
treadlocate
2.1159237685016
unit depth
29.4344765401161
unit height
120
unit width
24
unit width_inside frame
23.875
version
2021
warranty duration (years)
0
Previews
3D
2D
Download CAD models