??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ships Alaco Roofhatch-HP70
Bill of material
70 Degree Incline
ORDERNO
70 Degree Incline
bracketcl
2.5
category
Generic Models
cost
0
default elevation
0
expected lifespan (years)
0
handrail offset
12
handrailradius
1.5
ladder incline
70
maintenance schedule (months)
0
massunit
1
max height
204
maximum height
204
nextrunglocatelr
4.09466513549477
number of rungs
10
omniclass number
23.30.70.17.17
omniclass title
Ship’s Ladders
parttype
Normal
rail depth
5.6875
step height
11.25
step width
6
thirdsupp
1
top step offset from surface
2.5
toprunglocatelr
3.02625554047837
treadlocate
4.36764281119444
unit depth
52.2289391929012
unit height
120
unit width
24
unit width_inside frame
23.875
version
2021
warranty duration (years)
0
Previews
3D
2D
Download CAD models