??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ships Alaco RoofHatch-H1000-75
Bill of material
75 Degree Incline
ORDERNO
75 Degree Incline
category
Generic Models
cost
0
default elevation
0
expected lifespan (years)
0
include seismic brackets
0
ladder incline
75
maintenance schedule (months)
0
massunit
1
maximum height
0
number of rungs
10
numrungcalca
2
numrungcalcb
0.785898384862248
numrungcalcc
10
numrungcalcd
10
omniclass number
23.30.70.17.14
omniclass title
Vertical Ladders
parttype
Normal
treadlocate
0.267949192431124
unit height
10
unit width
2
unit width_outside frame
2.16666666666667
version
2021
warranty duration (years)
0
Previews
3D
2D
Download CAD models