??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ships Alaco RoofHatch-H1000-70
Bill of material
70 Degree Incline
ORDERNO
70 Degree Incline
category
Generic Models
cost
0
default elevation
0
expected lifespan (years)
0
include seismic brackets
0
ladder incline
70
maintenance schedule (months)
0
massunit
1
maximum height
20
number of rungs
10
numrungcalca
1
numrungcalcb
0.613970234266204
numrungcalcc
11
numrungcalcd
10
omniclass number
23.30.70.17.14
omniclass title
Vertical Ladders
parttype
Normal
treadlocate
0.363970234266204
unit height
10
unit width
2
unit width_outside frame
2.16666666666667
version
2021
warranty duration (years)
0
Previews
3D
2D
Download CAD models