??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ships Alaco RoofHatch-H1000-65
Bill of material
65 Degree Incline
ORDERNO
65 Degree Incline
category
Generic Models
cost
0
default elevation
0
expected lifespan (years)
0
include seismic brackets
0
ladder incline
65
maintenance schedule (months)
0
massunit
1
maximum height
20
number of rungs
10
numrungcalca
0.999999999999999
numrungcalcb
0.716307658154999
numrungcalcc
11
numrungcalcd
10
omniclass number
23.30.70.17.14
omniclass title
Vertical Ladders
parttype
Normal
treadlocate
0.466307658155
unit height
10
unit width
2
unit width_outside frame
2.16666666666667
version
2021
warranty duration (years)
0
Previews
3D
2D
Download CAD models