??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ships Alaco Mezzanine-MP80
Bill of material
80 Degree Incline
ORDERNO
80 Degree Incline
bracketcl
2.5
category
Generic Models
cost
0
default elevation
0
expected lifespan (years)
0
handrail offset
10
handrailradius
1.5
ladder incline
80
maintenance schedule (months)
0
massunit
1
max height
168
maximum height
168
nextrunglocatelr
2.11592376850158
number of rungs
10
omniclass number
23.30.70.17.17
omniclass title
Ship’s Ladders
parttype
Normal
rail depth
5.6875
step height
12
step width
3
thirdsupp
1
top step offset from surface
2.375
toprunglocatelr
2.88761942755009
treadlocate
2.1159237685016
unit depth
29.3094765401161
unit height
120
unit width
24
unit width_inside frame
23.875
version
2021
warranty duration (years)
0
Previews
3D
2D
Download CAD models