??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ships Alaco Mezzanine-MP75
Bill of material
75 Degree Incline
ORDERNO
75 Degree Incline
bracketcl
2.5
category
Generic Models
cost
0
default elevation
0
expected lifespan (years)
0
handrail offset
10
handrailradius
1.5
ladder incline
75
maintenance schedule (months)
0
massunit
1
max height
240
maximum height
240
nextrunglocatelr
3.21539030917347
number of rungs
10
omniclass number
23.30.70.17.17
omniclass title
Ship’s Ladders
parttype
Normal
rail depth
5.6875
step height
12
step width
4.25
thirdsupp
1
top step offset from surface
2.375
toprunglocatelr
2.94406663804117
treadlocate
3.21539030917349
unit depth
40.4170363678172
unit height
120
unit width
24
unit width_inside frame
23.875
version
2021
warranty duration (years)
0
Previews
3D
2D
Download CAD models