??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ships Alaco Mezzanine-M80
Bill of material
80 Degree Incline
ORDERNO
80 Degree Incline
bracketcl
0.208333333333333
category
Generic Models
cost
0
default elevation
0
expected lifespan (years)
0
handrail offset
0.833333333333333
handrailradius
0.125
ladder incline
80
maintenance schedule (months)
0
massunit
1
max height
14
maximum height
14
nextrunglocatelr
0.176326980708465
number of rungs
10
omniclass number
23.30.70.17.17
omniclass title
Ship’s Ladders
parttype
Normal
rail depth
0.473958333333333
step height
1
step width
0.25
thirdsupp
1
top step offset from surface
0.197916666666667
toprunglocatelr
0.240634952295841
treadlocate
0.176326980708466
unit depth
2.44245637834301
unit height
10
unit width
2
unit width_inside frame
1.98958333333333
version
2021
warranty duration (years)
0
Previews
3D
2D
Download CAD models