??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ships Alaco Mezzanine-M70FH
Bill of material
70 Degree Incline
ORDERNO
70 Degree Incline
bracketcl
0.208333333333333
category
Generic Models
cost
0
default elevation
0
expected lifespan (years)
0
handrail offset
1
handrailradius
0.125
ladder incline
70
maintenance schedule (months)
0
massunit
1
max height
17
maximum height
17
nextrunglocatelr
0.341222094624564
number of rungs
10
omniclass number
23.30.70.17.17
omniclass title
Ship’s Ladders
parttype
Normal
rail depth
0.473958333333333
step height
0.9375
step width
0.5
thirdsupp
1
top step offset from surface
0.208333333333333
toprunglocatelr
0.252187961706531
treadlocate
0.363970234266204
unit depth
4.35241159940843
unit height
10
unit width
2
unit width_inside frame
1.98958333333333
version
2021
warranty duration (years)
0
Previews
3D
2D
Download CAD models