??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ships Alaco Mezzanine-M60
Bill of material
60 Degree Incline
ORDERNO
60 Degree Incline
bracketcl
0.208333333333333
category
Generic Models
cost
0
default elevation
0
expected lifespan (years)
0
handrail offset
1.25
handrailradius
0.125
ladder incline
60
maintenance schedule (months)
0
massunit
1
max height
15
maximum height
15
nextrunglocatelr
0.502174452888893
number of rungs
11
omniclass number
23.30.70.17.17
omniclass title
Ship’s Ladders
parttype
Normal
rail depth
0.473958333333333
step height
0.869791666666667
step width
0.5
thirdsupp
1
top step offset from surface
0.260416666666667
toprunglocatelr
0.273639971334666
treadlocate
0.577350269189627
unit depth
6.58119930123227
unit height
10
unit width
2
unit width_inside frame
1.98958333333333
version
2021
warranty duration (years)
0
Previews
3D
2D
Download CAD models