??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ships Alaco Mezzanine-M1000-70
Bill of material
70 Degree Incline
ORDERNO
70 Degree Incline
bracketcl
0.208333333333333
category
Generic Models
cost
0
default elevation
0
expected lifespan (years)
0
handrail offset
1
handrailradius
0.125
ladder incline
70
maintenance schedule (months)
0
massunit
1
max height
20
maximum height
20
nextrunglocatelr
0.341222094624564
number of rungs
8
omniclass number
23.30.70.17.17
omniclass title
Ship’s Ladders
parttype
Normal
rail depth
0.473958333333333
step height
0.9375
step width
0.5
thirdsupp
0
top step offset from surface
0.208333333333333
toprunglocatelr
0.252187961706531
treadlocate
0.363970234266204
unit depth
3.62447113087603
unit height
8
unit width
2
unit width_inside frame
1.8125
use extended handrails
1
use flush handrails
0
version
2021
warranty duration (years)
0
Previews
3D
2D
Download CAD models