??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ship Alaco X1000-75
Bill of material
75 Degree Incline
ORDERNO
75 Degree Incline
actualplatlength
40
category
Generic Models
cost
0
default elevation
0
expected lifespan (years)
0
include seismic brackets
1
include seismic brackets return side
1
ladder incline
75
maintenance schedule (months)
0
massunit
1
number of rungs
8
number of rungs return side
5
numrungcalca
24
numrungcalcb
9.43078061834698
numrungcalcc
8
numrungcalcd
8
numrungrecalca
29.5980762113533
numrungrecalcb
9.43078061834698
numrungrecalcc
5
numrungrecalcd
5
omniclass number
23.30.70.17.14
omniclass title
Vertical Ladders
parttype
Normal
platform length
48
treadlocate
3.21539030917349
unit height
96
unit height return side
60
unit width
24
unit width_outside frame
26
version
2021
warranty duration (years)
0
Previews
3D
2D
Download CAD models