??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ship Alaco X1000-70
Bill of material
70 Degree Incline
ORDERNO
70 Degree Incline
actualplatlength
40
category
Generic Models
cost
0
default elevation
0
expected lifespan (years)
0
include seismic brackets
1
include seismic brackets return side
1
ladder incline
70
maintenance schedule (months)
0
massunit
1
number of rungs
8
number of rungs return side
5
numrungcalca
24
numrungcalcb
11.7352856223889
numrungcalcc
8
numrungcalcd
8
numrungrecalca
28.1212161291819
numrungrecalcb
11.7352856223889
numrungrecalcc
5
numrungrecalcd
5
omniclass number
23.30.70.17.14
omniclass title
Vertical Ladders
parttype
Normal
platform length
48
treadlocate
4.36764281119444
unit height
96
unit height return side
60
unit width
24
unit width_outside frame
26
version
2021
warranty duration (years)
0
Previews
3D
2D
Download CAD models