??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ship Alaco X1000-65
Bill of material
65 Degree Incline
ORDERNO
65 Degree Incline
actualplatlength
28
category
Generic Models
cost
0
default elevation
0
expected lifespan (years)
0
include seismic brackets
1
include seismic brackets return side
1
ladder incline
65
maintenance schedule (months)
0
massunit
1
number of rungs
10
number of rungs return side
5
numrungcalca
12
numrungcalcb
8.59569189786
numrungcalcc
11
numrungcalcd
10
numrungrecalca
27.2167603807643
numrungrecalcb
14.19138379572
numrungrecalcc
5
numrungrecalcd
5
omniclass number
23.30.70.17.14
omniclass title
Vertical Ladders
parttype
Normal
platform length
36
treadlocate
5.59569189786
unit height
120
unit height return side
60
unit width
24
unit width_outside frame
26
version
2021
warranty duration (years)
0
Previews
3D
2D
Download CAD models