??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ship Alaco X1000-60
Bill of material
60 Degree Incline
ORDERNO
60 Degree Incline
actualplatlength
40
category
Generic Models
cost
0
default elevation
0
expected lifespan (years)
0
include seismic brackets
1
include seismic brackets return side
1
ladder incline
60
maintenance schedule (months)
0
massunit
1
number of rungs
8
number of rungs return side
5
numrungcalca
12
numrungcalcb
9.92820323027552
numrungcalcc
9
numrungcalcd
8
numrungrecalca
14.5980762113533
numrungrecalcb
9.92820323027553
numrungrecalcc
6
numrungrecalcd
5
omniclass number
23.30.70.17.14
omniclass title
Vertical Ladders
parttype
Normal
platform length
48
treadlocate
6.92820323027553
unit height
96
unit height return side
60
unit width
24
unit width_outside frame
26
version
2021
warranty duration (years)
0
Previews
3D
2D
Download CAD models