??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladde Ships Alaco Roofhatch H70
Bill of material
70 degree Incline
ORDERNO
70 degree Incline
category
Generic Models
cost
0
default elevation
0
include seismic brackets
0
ladder incline
70
massunit
1
number of rungs
10
numrungcalca
12
numrungcalcb
7.36764281119446
numrungcalcc
11
numrungcalcd
10
omniclass number
23.30.70.17.14
omniclass title
Vertical Ladders
parttype
Normal
treadlocate
4.36764281119444
unit height
120
unit width
24
unit width_outside frame
26
version
2021
Previews
3D
2D
Download CAD models