??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladde Ships Alaco Roofhatch H60
Bill of material
60 Degree Incline
ORDERNO
category
Generic Models
cost
0
default elevation
0
include seismic brackets
0
ladder incline
massunit
1
number of rungs
10
numrungcalca
numrungcalcb
numrungcalcc
numrungcalcd
10
omniclass number
23.30.70.17.14
omniclass title
Vertical Ladders
parttype
Normal
treadlocate
unit height
120
unit width
24
unit width_outside frame
26
version
2021
Previews
3D
2D
Download CAD models