??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
LAC-FL-O-SST - Cam levers
Bill of material
Cam levers LAC-FL.55-0-SST(0)
Code
34103
Description
LAC-FL.55-0-SST
Position
R
55.5 mm
H
12.5 mm
hmin
28
h max
32 mm
h1
8 mm
h2
32.5 mm
h3
18.5 mm
h4
63.5 mm
d1
M8x22 mm
d2
17.5 mm
d3
21.5 mm
l
18.5 mm
l1
13 mm
Weight
26 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models