??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
LABAN, LABDN, TLABAN, TLABDN, LABANA, LABDNA, TLABANA, TLABDNA, LABANB, LABDNB, TLABANB, TLABDNB - Locating Pins for Jigs - Bolt Fixing Type - Tip Shape Selectable - Shoulder Type - Precision Class
Bill of material
LABAN10-P4.5-B2.0-L15
Part No.
Shapes
Tip Shape Selection
Material
Hardness
Hardening Hardness 35~40HRC
D
mm
Dg6 Tolerance
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PALG
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A Selection (degree)
deg
E (Shape A) 1mm Increment
mm
l
mm
H
mm
R
mm
M (Coarse)
M3D
W
0 mm
Wear Groove Alterations
Flat Position
Flat Machining
Wrench Flats
Upper Relief Radius
RTC
mm
Previews
3D
2D
Download CAD models