dansk
Deutsch
English
Nederlands
中文
English
372C10=10100120
LINAK
Linear Actuators
Powered by
CAD모델 선택
{linak/0_linear_actuators/la37_asmtab.prj},{NB=372C10=10100120_0},{TYPE=LA37},{LOAD=10000},{G=C},{BF=1},{PRE=0},{HUB=100},{HUBST=0},{SN==},{ES=1},{FB=0},{MT=1},{IP=2},{CAB=0},{PPATH=assemblies/la37__asmtpl.prj},{INFO=PDF Data Sheet}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
LINAK
Description
LA37 - Linear actuators
Bill of material
372C10=10100120
Ident number
LA37
Load
10000
15000
10000
15000
N
Speed min
7
mm/s
Speed max
10
mm/s
Back Fixture
Ø16,2 mm hole, for 16mm pin
Ø16,2 mm hole, for 16mm pin, turned 90°
Ø19,2 mm hole, for 3/4" pin
Ø19,2 mm hole, for 3/4" pin, turned 90°
Ø16,2 mm hole, for 16mm pin
Ø16,2 mm hole, for 16mm pin, turned 90°
Ø19,2 mm hole, for 3/4" pin
Ø19,2 mm hole, for 3/4" pin, turned 90°
Piston Rod Eye
Ball eye Ø20H7
Ball eye Ø19,2 (3/4")
Ø16,2 mm hole, for 16mm pin
Ø19,2 mm hole, for 3/4" pin
M16x1,5 male adapter
Ball eye Ø20H7
Ball eye Ø19,2 (3/4")
Ø16,2 mm hole, for 16mm pin
Ø19,2 mm hole, for 3/4" pin
M16x1,5 male adapter
INSDIM
416
Stroke length
100
150
200
250
300
350
400
500
600
100
150
200
250
300
350
400
500
600
mm
HUBST
mm
값 입력 HUBST
mm
cm
inch
ft
확인
Safety nut
Standard-no safety nut
Standard-no safety nut
End Stop
Limit switch
With limit switches and EOS
IC Basic
IC Advanced
Limit switch
With limit switches and EOS
IC Basic
IC Advanced
Feedback
Standard (No feedback)
Analogue feedback 0-10V
Analogue feedback 0.5-4.5V
Dual Hall
Single Hall
PWM 10-90%
PWM 20-80%
Standard (No feedback)
Analogue feedback 0-10V
Analogue feedback 0.5-4.5V
Dual Hall
Single Hall
PWM 10-90%
PWM 20-80%
Motor Type
12 VDC without clutch
24 VDC without clutch
12 VDC without clutch
24 VDC without clutch
IP Degree
IP66 Dynamic / IP69k Static
IP66 Dynamic / IP69k Static
Cables
None
1.5m power cable
5m power cable
0.2 m power cable with AMP connector
None
1.5m power cable
5m power cable
0.2 m power cable with AMP connector
PDF Data Sheet
PDF Data Sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성