??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LINAK
Description
LA33 - Linear actuators
Bill of material
3320010000000A0A=11B0000000260
TYPE
LA33
Load
Speed min
30 mm/s
Speed max
35 mm/s
Stroke length
mm
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
Safety
Feedback Type
Platform
IC Type
Motor Type
End Stop
IP Degree
Colour
Back Fixture Type
Piston Rod Eye
INSDIM
260
Plug Type
Cables
EOS Output
Feedback Level
PDF Data Sheet
PDF Data Sheet
Previews
3D
2D
Download CAD models