??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LINAK
Description
LA14 - Linear actuators
Bill of material
1402001900000A06=1100245000000
TYPE
LA14
Speed Min (mm/s)
7
Speed Max (mm/s)
15
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
Stroke
mm
Enter value for HUBST
Stroke
mm
cm
inch
ft
Load
N
Safety
Platform
Feedback type
Motor Type
End Stop
End of stroke output
IP Degree
Colour
PDF Data Sheet
PDF Data Sheet
Back Fixture
Piston Rod Eye
Install Dimensions
245 mm
Brake
Fire Category
Plug Type
Cables
Safety Factor
Feedback Level
Parallel Mode
ICPLA
Previews
3D
2D
Download CAD models