??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LA08RB-RA - Profile general accessories - aluminum alloy hinge · waist hole type
Bill of material
LA08RB-Y-6247
CNSORDERNO
Code
texture_of_material
A6063-T5
surface_treatment
type
Y
Specifications
W
62 mm
L
47 mm
P
28 mm
S
36 mm
T
3.8 mm
Applicable bolts
J4FAS6-L12
Applicable bolt quantity
4
load
150
weight
40.0 g/pcs
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models