??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HEFA
Description
LA03EP - Built in connector
Bill of material
LA03EP-206-D4.5
cnsorderno
LA03EP-206-D4.5
Serial code
LA03EP
texture of material
kirsite
surface treatment
plate with nickel
Profile type
206
D
4.5 mm
weight
4.2 g/pcs
Chasing processing
INFOTEXT
Official website
Previews
3D
Boyut
2D
CAD modeli indir