??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LA03DH - Foot cup connector
Bill of material
LA03DH-206-4420-M12
cnsorderno
LA03DH-206-4420-M12
Serial code
LA03DH
texture of material
carbon steel
surface treatment
Chrome plating
Profile type
206
Specifications
4420
M
12 mm
weight
107 g/pcs
INFOTEXT
Official website
Previews
3D
Dimension
2D
Download CAD models