??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
L886-1A2T-BF
Bill of material
L886-1A2T-BF
Part Number
L886-1A2T-BF
Description
MagJack 1000BASE-T, 1X2, G/Y, Tab Up, Low Profile, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
1X2
Height Profile
Low
Port Configuration
Tab Up
LED
Yes
LED Type
G/Y
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Anteprime
3D
2D
Download modelli CAD