??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
L834-1G1T-91
Bill of material
L834-1G1T-91
Part Number
L834-1G1T-91
Description
MagJack 10/100BASE-T, 1X1, G/G, Tab Down, Low Profile, RoHS
Brand
Bel Magnetics
Speed
10/100BASE-T
Number of Ports
1X1
Height Profile
Mid-plane
Port Configuration
Tab Down
LED
Yes
LED Type
G/G
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Download CAD models