??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
L829-1KX1-91
Bill of material
L829-1KX1-91
Part Number
L829-1KX1-91
Description
MagJack 10/100BASE-T, 1X1, YG/G, Tab Up, Low Profile, RoHS
Brand
Bel Magnetics
Speed
10/100BASE-T
Number of Ports
1X1
Height Profile
Micro
Port Configuration
Tab Up
LED
Yes
LED Type
YG/G
Operating Temperature
0 to 70 °C
EMI Tabs
No
PoE Rating
N/A
Previews
3D
2D
Download CAD models