??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
L829-1JX1-43
Bill of material
L829-1JX1-43
Part Number
L829-1JX1-43
Description
MagJack 1000BASE-T, 1X1, 3w-OG/Y, Tab Up, Low Profile, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
1X1
Height Profile
Micro
Port Configuration
Tab Up
LED
Yes
LED Type
3w-OG/Y
Operating Temperature
0 to 70 °C
EMI Tabs
No
PoE Rating
N/A
Previews
3D
2D
Download CAD models