??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
L826-1G1T-32-F
Bill of material
L826-1G1T-32-F
Part Number
L826-1G1T-32-F
Description
MagJack 1000BASE-T, 1X1, G/G, -40 to 85oC, Tab Up, Low Profile, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
1X1
Height Profile
Low
Port Configuration
Tab Up
LED
Yes
LED Type
G/G
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Download CAD models