??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
L754 - LARGE WINGNUT WITH THREADED INSERT
Bill of material
L75448.TM0601
Art.
L75448.TM0601
A
45 mm
B
20 mm
H
17 mm
d1
Q
7 mm
Weight
11 g
Previews
3D
Dimension
2D
Download CAD models