??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Ewikon
Description
L73721-02 - Ø12 - Ewikon straight manifold L2X TE 2-drop
Bill of material
L73721-02_80_90
Order code
L73721-02
Length
mm
Enter value for S
Length
mm
cm
inch
ft
Heaters angle
mm
Description positive-negative
Width
80 mm
Height
60 mm
Height
70 mm
Height
96 mm
Height
91 mm
Number of heaters
mm
Weight
KG
Previews
3D
Dimension
2D
Download CAD models