??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Ewikon
Description
L73701-02 - Ø10 - Ewikon straight manifold L2X TE 2-drop
Bill of material
L73701-02_76_90
Order code
L73701-02
Length
mm
Enter value for S
Length
mm
cm
inch
ft
Heaters angle
°
Description positive-negative
mm
Width
80 mm
Height
50 mm
Height
60 mm
Height
86 mm
Height
81 mm
Number of heaters
Weight
KG
Previews
3D
Dimension
2D
Download CAD models