??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Ewikon
Description
L73661-02 - Ø6 - Ewikon straight manifold L2X T 2-drop
Bill of material
L73661-02_70_90
Order code
L73661-02
Length
mm
Enter value for S
Length
mm
cm
inch
ft
Heaters angle
°
Description positive-negative
mm
Width
80 mm
Height
40 mm
Height
50 mm
Height
76 mm
Height
71 mm
Number of heaters
Weight
KG
Previews
3D
Dimension
2D
Download CAD models