??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
L250 - Linear Shaft Motor
Bill of material
L250D-0100st
Part Number
L250D-0100st
Shaft Size D
250
Forcer Size A
Options
Forcer Length A
120 mm
Parallel Option
Usable Stroke S
mm
Enter value for S
Usable Stroke S
mm
cm
inch
ft
Water Resistant Option
Digital Hall Effect Option
CE Motor Option
Number of Forcers
Continuous Force
0.34 N
Continuous Current
1.3 Arms
Acceleration Force
138.0 N
Acceleration Current
5.2 Arms
Force Constant (Kf)
27.0 N/arms
Back EMF (Ke)
8.8 V/m/s
Resistance 25°C
8.4 (Ohm)
Inductance
9.2 mH
Electric Time Constant
1.110 ms
Rated Voltage (AC)
240 V
Fundamental Motor Constant (Km)
9.170 N sqrt(W)
Magnetic Pitch (North-North)
90 mm
Max Phase Temperature
135 deg Celsius
Thermal Resistance (Coil) (Kq)
7.8 deg Celsius/W
Forcer Width
50 mm
Forcer Screw Pitch (P)
105.0 mm
Forcer Weight
0.770 kg
Air Gap
2.00 mm
Shaft Length L
320 mm
Movable Length
220 mm
Shaft Mass
0.90 kg
Shaft Diameter
25 mm
Shaft Support Length
50 mm
Max Bending
0.0 mm
Lead Wire Type
UL 2464FA
Lead Wire AWG
20
Lead Wire U Phase
Red
Lead Wire V Phase
White
Lead Wire W Phase
Black
Receptacle Housing
HLR-03V
Plug Housing
HLP-03V
Retainer
HLS-03V
Pin Contact
SSM-21T-P1.4
Socket Contact
SSF-21T-P1.4
Forcer Spacing Distance
15 mm
Pole (N/S) Distance
45 mm
Flip Forcers
YES
Notes
Specs
Previews
3D
Dimension
2D
Download CAD models