L0702BAFR
Automatic Valve
Manual Valves
Powered by
CAD모델 선택
{automaticvalve/manual_valves/l07_m_asmtab.prj},{NB=L0702BAFR},{SERIES=L07},{BT=Inline, Manifold},{BMAT=Bar Stock Aluminum},{PPATH=parts/l07_m_asmtpl.prj},{OP1POS=Right},{COPERATOR=See Operator 2},{OP2POS=Left},{BM=Anodized Aluminum},{BSM=NBR},{IPR=Vacuum - 150 PSIG (Vacuum – 10.3 Bar)},{PPR=Not Applicable},{TEMPR=0°F to +125°F (-18°C to +52°C)},{MEDIA=Air, Inert Gas},{MO=Not Applicable},{CV=Not Applicable},{ICA=Not Applicable},{HCA=Not Applicable},{RES=Not Applicable},{POWER=Not Applicable},{CC=Not Applicable},{CR=Not Applicable},{MH=Not Applicable},{APPR=Not Applicable},{EST=5 business days},{RMKPN=Not Applicable},{CO=See Catalog for Conversions Options},{PS=2},{OP1=F},{OP=B},{OP2=R},{OPL=A},{AOPT=},{DOPT=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Automatic Valve
Description
L07 Series Manual Valves - Compact Spool Valves
Bill of material
L0702BAFR
Series
L07
Part Number
L0702BAFR
Body Type
Inline, Manifold
Port Size
1/8" NPT
1/8" (G) BSPP
1/4" NPT (1,2,4) 1/8" (3,5)
1/4" (G) BSPP (1,2,4) 1/8" (3,5)
1/8" NPT
1/8" (G) BSPP
1/4" NPT (1,2,4) 1/8" (3,5)
1/4" (G) BSPP (1,2,4) 1/8" (3,5)
Body Material
Bar Stock Aluminum
Operator 1
Hand Lever - Inline
Hand Lever - Manifold
Palm Button
Cam
Foot Pedal
Foot Treadle
Hand Lever - Inline
Hand Lever - Manifold
Palm Button
Cam
Foot Pedal
Foot Treadle
Operation (Function)
4 Way 2 Position
4 Way 3 Position Blocked Center
4 Way 3 Position Exhaust Center
4 Way 3 Position Pressure Center
4 Way 2 Position
4 Way 3 Position Blocked Center
4 Way 3 Position Exhaust Center
4 Way 3 Position Pressure Center
Operator 2
Spring Return
2 Position Detent
Spring Return
2 Position Detent
Operator 1 Location
Right
Right
Seals
NBR Seals (standard)
FKM Seals (Fluoroelastomer)
NBR Seals (standard)
FKM Seals (Fluoroelastomer)
Options
Not Selected
Dustproof
Not Selected
Dustproof
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성