??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Pneumax
Description
L - Lubricator
Bill of material
N172AL
Size
Version
Connections
Options
Bowl options
Max. inlet pressure
13 bar
Working temperature
-5°C +50°C °C
Weight
g
Indicative oil drop rate
1 drop every 300/600 NI
Oil type
FD22 - HG32
Bowl capacity
cm^3
Assembly positions
Vertical
Max. fitting torque
Nm
Min. operational flow at 6.3 bar
NI/min
Wall fixing screw
Previews
3D
Dimension
2D
Download CAD models