??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
L-750-T - Chamber Manifold
Bill of material
L075-A6 W63 K40-2-DK42 X0-2
Chamber Manifolds Type
L-750-T
Chamber Number
L075-A6 W63 K40-2-DK42 X0-2
Order number
L075-A6 W63 K40-2-DK42 X0-2
LOD Destination
LOD Level
Chamber cover
Execution
Telescopic section (standard height)
150 mm
Number of circuits
Heat pump outflow
Circuit connection
Supply pipe
PVC-KH
Return pipe
Basic equipment
Vent ball valve
Connection pipe reinforced
Base plate reinforced
Diameter
766 mm
Height
mm
Enter value for H
Height
mm
cm
inch
ft
Heat pump connection inlet pipe
310 mm
Heat pump connection outlet pipe
110 mm
Customs tariff number
84798997
PDF Info
https://www.frank-gmbh.de/de-wAssets/docs/cadenas/Product-information-chamber-manifolds-Type-L-750-T.pdf
Short text
PE chamber manifold type L-750-T, 2 circuits
Tender text
PE chamber manifold type L-750-T, 2 circuits for geothermal systems, white chamber body incl. manifold unit ready to use with all required shut-off and regulating valves; Height: ca. 850-1000mm; Diameter: 766mm; Plastic manhole cover DN 600, class A 35 as per ISO 15398, test load 3,500 kg; Tight to surface water with locking mechanism ; Manhole with telescopic insert, with fixing ring; Fully prefabricated at factory, horizontally arranged; manifolds made of PE 100 with 2x ball valves for filling and ventilation 1”; Connection to heat pump: PE spigot d63 SDR7.4; Circuit connections: PE spigot d40 SDR9; Flow pipe: PVC ball valve; Return pipe: Flow meter 5-42 l/min; Manifold unit including test certificate SN: L075-A6 W63 K40-2-DK42 X0-2. In case of high ground water table and of higher statical load a special lay out design is required. Please find our installation instructions on our web site www.frank-gmbh.de.
Previews
3D
Dimension
2D
Download CAD models