??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 46
HELP_VARIABLE
Company
Sati
Description
L 100 - 3/8” (9,525 mm) - Timing belt pulleys
Bill of material
L100033
Material
Flange
Code
Code
Type
Flange code
Number of teeth
Dp
mm
De
mm
Df
mm
Dm
mm
Di
F
31.8 mm
L
mm
Stock bore
Weight
kg
Previews
3D
Wymiar
2D
Pobierz modele CAD