??
Catalog navigation
CAD model selection
Selectable products: 46
HELP_VARIABLE
Company
Sati
Description
L 075 - 3/8” (9,525 mm) - Timing belt pulleys
Bill of material
L075033
Material
Flange
Code
Code
Type
Flange code
Number of teeth
Dp
mm
De
mm
Df
mm
Dm
mm
Di
F
25.4 mm
L
mm
Stock bore
Weight
kg
Previews
3D
Dimension
2D
Download CAD models