??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
RCM
Description
L Ø 9/16
Bill of material
L14-045
-
Hole diameter
9/16 Inch
Rod diameter
3/8 Inch
Free length
Inch
Rate /±10%
lbs/0.1 in.
Deflection of job
Inch
Force
0.00 lbs
Length at compression end
Inch
Recommended working deflection for long spring life
Inch
Force
22 lbs
Recommended working deflection for medium spring life
Inch
Force
32 lbs
Deflessione per media - corta durata
Inch
Force
38 lbs
Maximum operating deflection
Inch
Force
43 lbs
Cross wire section
0.08 Inch
Previews
3D
Dimension
2D
Download CAD models