??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 12
HELP_VARIABLE
Company
RCM
Description
L Ø 5/8
Bill of material
L16-050
-
Hole diameter
5/8 Cal
Rod diameter
13/32 Cal
Free length
Cal
Rate /±10%
lbs/0.1 in.
Deflection of job
Cal
Force
0.00 lbs
Length at compression end
Cal
Recommended working deflection for long spring life
Cal
Force
28 lbs
Recommended working deflection for medium spring life
Cal
Force
42 lbs
Deflessione per media - corta durata
Cal
Force
49 lbs
Maximum operating deflection
Cal
Force
56 lbs
Cross wire section
0.09 Cal
Previews
3D
Wymiar
2D
Pobierz modele CAD